Alternatively, you can contact us like this:
30W -1500W output power for industrial and medical applications
CUS-M range of single output AC-DC power supply solutions covers output power levels from 30W to 1500W. They offer excellent thermal and EMI performance plus high efficiency for low power losses. The range has long warranty periods, backed by the market leading reliability of TDK-Lambda products.
Key Data/Features:
*model dependent
Models with three outputs are also available.
The range includes models with
The design of the CUS-M power supplies enables many of the models to be used in both Class I and Class II (no earth ground wire) applications.
A wide range of signal options and 5V or 12V standby voltages are available on most models.
Worldwide safety certifications, excellent EMC performance (with generous margins below the published limits) and a number of enclosure options including a metal base plate, U channel, cover and integral fan, make the CUS-M power supplies truly user friendly and the First choice for system designers.
With these outstanding features, the CUS-M power supplies are the suitable choice for applications such as medical (B and BF type), home healthcare, dental, test and measurement, broadcast, professional audio and industrial equipment.
The first choice for system designers
CUS-M models
CUS30M, CUS60M
2 x3" 30W & 60W Open frame
Output voltages: 5V, 12V, 15V, 18V, 24V, 48V DC
View product details
CUS100ME
2 x 4” 100W with a number of enclosure options
Output voltages: 12V, 15V, 18V, 24V, 28V, 36V, 48V DC
View product details
CUS150M
2 x 4” 150W with a number of enclosure options
Output voltages: 12V, 15V, 18V, 24V, 28V, 36V, 48V DC
View product details
CUS200M
3 x 5” 200W-250W open frame or with cover
Output voltages: 12V, 18V, 24V, 36V, 48V DC
View product details
CUS250M
2 x 4” 250W with a number of enclosure options
Output voltages: 12V, 15V, 18V, 24V, 28V, 36V, 48V DC
View product details
CUS350M
348W-420W Open Frame
Output voltages: 12V, 18V, 24V, 36V, 48V DC
View product details
CUS350MP
350W-1000W Open Frame with 1000W Peak Power
Output voltages: 24V, 30V, 36V, 48V DC
View product details
CUS400M
3 x 5” 400W with a number of enclosure options
Output voltages: 12V, 24V 15V, 19V, 28V, 36V, 48V DC
View product details
CUS500M1
3 x 5” 500W Open Frame and enclosed
Output voltages: 12V, 19V, 24V, 28V, 32V, 36V, 48V DC
View product details
CUS600M
3 x 5” 600W Open Frame and enclosed
Output voltages: 12V, 19V, 24V, 28V, 32V, 36V and 48V DC
View product details
CUS800M
Ultra-compact 680-800W with integral fan
Output voltages: 12V, 24V, 36V, 48V
View product details
CUS1000M
Ultra-compact 800-1000W with integral fan
Output voltages: 12V, 24V, 36V, 48V
View product details
CUS1500M
1500W enclosed with integral fan
Output voltages: 12V, 15V, 24V, 36V, 48V DC
View product details
How can we help?
Get in touch if you'd like more information about any of our products or services.
Contact Us