Alternatively, you can contact us like this:

TDK-Lambda News

10kW and 15kW programmable power supplies have CE mark and RoHS 2 compliance

Posted : 10 Oct 2016

TDK Corporation announces that the TDK-Lambda Genesys™10kW and 15kW series of programmable power supplies are RoHS 2 compliant.  All models having an output voltage between 30V and 1500Vdc and those with less than 30V output (with an input voltage of 208Vac or 400Vac) now carry the CE Mark in accordance RoHS2 Directive 2011/65/EU in addition to the 2014/35/EU and the EMC Directive 2014/30/EU previously covered.
 
Carrying a five-year warranty, the Genesys™ 3U AC-DC programmable power supply series share common front panel features and compact dimensions (3U (133mm) high and 19” (483mm) wide).  A wide choice of output voltage and current combinations is available including 7.5V at 1000A to 1500V at 10A models, and all units will operate in either constant voltage or constant current modes. 
 
Programming methods include built-in RS232 and RS485, as well as optional LAN, GPIB and isolated analogue interfaces. Input voltages include 3-phase 208Vac, or a 3-phase 400 or 480Vac and have passive power factor correction.
 
These high power systems address the requirements for applications in the OEM, industrial, aerospace and ATE markets including: semiconductor and automotive test, component test and burn-in and magnet supplies.
 

PAGE TOP

PAGE TOP