Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

2U Rack

2U Front End Power supply

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

2U Rack

Features

  • Single / Dual AC supply
  • N+1 redundant operation
  • 1 to 3 Pluggable power shuttles
  • Voltages from 5 to 48V
  • Current up to 160 Amps
NOT RECOMMENDED FOR NEW DESIGNS

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
2U2-48P 1.653kW 48V / 26A
5V / 81A
2U Rack Not recommended for new designs Enquire  
2U3-48P 2.283kW 48V / 39A
5V / 81A
2U Rack Not recommended for new designs Enquire  
2U2-5P 1.422kW 5V / 162A
12V / 51A
2U Rack Not recommended for new designs Enquire  
2U3-5P 1.215kW 5V / 243A
5V / 60A
2U Rack Not recommended for new designs Enquire  
2U1-5N 405W 5V / 81A
2U Rack Not recommended for new designs Enquire  
2U2-5N 405W 5V / 81A
2U Rack Not recommended for new designs Enquire  
2U3-5N 810W 5V / 81A
5V / 81A
2U Rack Not recommended for new designs Enquire  
2U2-5P 1.422kW 5V / 162A
12V / 51A
2U Rack Not recommended for new designs Enquire  
2U3-12P 2.436kW 12V / 153A
24V / 25A
2U Rack Not recommended for new designs Enquire  
2U1-12N 612W 12V / 51A
2U Rack Not recommended for new designs Enquire  
2U2-12N 1.224kW 12V / 51A
12V / 51A
2U Rack Not recommended for new designs Enquire  
2U3-12N 1.224kW 12V / 51A
12V / 51A
2U Rack Not recommended for new designs Enquire  
2U2-12P 1.224kW 12V / 102A
2U Rack Not recommended for new designs Enquire  
2U3-12P 2.436kW 12V / 153A
24V / 25A
2U Rack Not recommended for new designs Enquire  
2U2-24P 1.83kW 24V / 50A
28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U3-24P 2.43kW 24V / 75A
28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U1-24N 600W 24V / 25A
2U Rack Not recommended for new designs Enquire  
2U2-24N 1.2kW 24V / 25A
24V / 25A
2U Rack Not recommended for new designs Enquire  
2U3-24N 1.2kW 24V / 25A
24V / 25A
2U Rack Not recommended for new designs Enquire  
2U2-24P 1.83kW 24V / 50A
28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U3-24P 2.43kW 24V / 75A
28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U2-28P 1.884kW 28V / 45A
48V / 13A
2U Rack Not recommended for new designs Enquire  
2U3-28P 2.794kW 28V / 77.5A
48V / 13A
2U Rack Not recommended for new designs Enquire  
2U1-28N 630W 28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U2-28N 630W 28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U3-28N 1.26kW 28V / 22.5A
28V / 22.5A
2U Rack Not recommended for new designs Enquire  
2U2-48P 1.653kW 48V / 26A
5V / 81A
2U Rack Not recommended for new designs Enquire  
2U3-48P 2.283kW 48V / 39A
5V / 81A
2U Rack Not recommended for new designs Enquire  
2U2-28P 1.884kW 28V / 45A
48V / 13A
2U Rack Not recommended for new designs Enquire  
2U3-28P 2.794kW 28V / 77.5A
48V / 13A
2U Rack Not recommended for new designs Enquire  
2U1-48N 624W 48V / 13A
2U Rack Not recommended for new designs Enquire  
2U2-48N 624W 48V / 13A
2U Rack Not recommended for new designs Enquire  
2U3-48N 1.248kW 48V / 13A
48V / 13A
2U Rack Not recommended for new designs Enquire  
Part number
2U2-48P
Power 1.653kW
Output info 48V / 26A
5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-48P
Power 2.283kW
Output info 48V / 39A
5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-5P
Power 1.422kW
Output info 5V / 162A
12V / 51A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-5P
Power 1.215kW
Output info 5V / 243A
5V / 60A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U1-5N
Power 405W
Output info 5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-5N
Power 405W
Output info 5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-5N
Power 810W
Output info 5V / 81A
5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-5P
Power 1.422kW
Output info 5V / 162A
12V / 51A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-12P
Power 2.436kW
Output info 12V / 153A
24V / 25A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U1-12N
Power 612W
Output info 12V / 51A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-12N
Power 1.224kW
Output info 12V / 51A
12V / 51A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-12N
Power 1.224kW
Output info 12V / 51A
12V / 51A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-12P
Power 1.224kW
Output info 12V / 102A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-12P
Power 2.436kW
Output info 12V / 153A
24V / 25A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-24P
Power 1.83kW
Output info 24V / 50A
28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-24P
Power 2.43kW
Output info 24V / 75A
28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U1-24N
Power 600W
Output info 24V / 25A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-24N
Power 1.2kW
Output info 24V / 25A
24V / 25A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-24N
Power 1.2kW
Output info 24V / 25A
24V / 25A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-24P
Power 1.83kW
Output info 24V / 50A
28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-24P
Power 2.43kW
Output info 24V / 75A
28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-28P
Power 1.884kW
Output info 28V / 45A
48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-28P
Power 2.794kW
Output info 28V / 77.5A
48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U1-28N
Power 630W
Output info 28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-28N
Power 630W
Output info 28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-28N
Power 1.26kW
Output info 28V / 22.5A
28V / 22.5A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-48P
Power 1.653kW
Output info 48V / 26A
5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-48P
Power 2.283kW
Output info 48V / 39A
5V / 81A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-28P
Power 1.884kW
Output info 28V / 45A
48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-28P
Power 2.794kW
Output info 28V / 77.5A
48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U1-48N
Power 624W
Output info 48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U2-48N
Power 624W
Output info 48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
2U3-48N
Power 1.248kW
Output info 48V / 13A
48V / 13A
Construction 2U Rack
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet
Request quote / sample
Key : Not recommended for new designs

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

2U Rack Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Not currently available

Other resources

Not currently available

Useful links

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP