Alternatively, you can contact us like this:
The baseplate cooled CPFE1000FI applications include harsh environments where cooling fans are not permitted. They are ideal for users who require a fully compliant power supply, but do not have the time or resources to develop a custom power-module based solution. Three compact package types are available – a low profile U-channel with or without a cover and as an open-frame PCB assembly. A standard I2C interface allows engineers to interrogate and monitor the product in remote applications.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
CPFE1000FI-12 | 720W |
12V / 60A |
Open Frame | Enquire | |||
CPFE1000FI-28 | 1.008kW |
28V / 36A |
Open Frame | Enquire | |||
CPFE1000FI-48 | 1.008kW |
48V / 21A |
Open Frame | Enquire |
Part number | |
---|---|
CPFE1000FI-12 | |
Power | 720W |
Output info |
12V / 60A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CPFE1000FI-28 | |
Power | 1.008kW |
Output info |
28V / 36A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CPFE1000FI-48 | |
Power | 1.008kW |
Output info |
48V / 21A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Compact, conduction cooled power supplies are rated at 1000W
Read the article