Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CSW65

40-65W Industrial AC-DC Power Supplies

The CSW65 series of industrial AC-DC power supplies are available in three package styles; U-channel, enclosed and DIN rail mounting. The series can accept a wide 90 to 305Vac, making it suitable for use with 115, 230 and 277Vac nominal inputs. Output voltages range from 5 to 54V with output power levels of up to 65W. The CSW meets efficiency level VI and has a low off-load power consumption of <150mW.

CSW65

Features

  • Wide Range 90 to 305Vac AC Input
  • Class 2 24V model to UL1310
  • <150mW Off-Load Power Consumption
  • DOE Efficiency Level VI, ErP Tier 2

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CSW65-5/A 40W 5V / 8A
Enclosed Current product Enquire   View PDF datasheet
CSW65-5/D 40W 5V / 8A
Enclosed Current product Enquire   View PDF datasheet
CSW65-12/A 65W 12V / 5.42A
Enclosed Current product Enquire   View PDF datasheet
CSW65-12/D 65W 12V / 5.42A
Enclosed Current product Enquire   View PDF datasheet
CSW65-15/A 65W 15V / 4.34A
Enclosed Current product Enquire   View PDF datasheet
CSW65-15/D 65W 15V / 4.34A
Enclosed Current product Enquire   View PDF datasheet
CSW65-18/A 65W 18V / 3.62A
Enclosed Current product Enquire   View PDF datasheet
CSW65-18/D 65W 18V / 3.62A
Enclosed Current product Enquire   View PDF datasheet
CSW65-24/A 65W 24V / 2.71A
Enclosed Current product Enquire   View PDF datasheet
CSW65-24/D 65W 24V / 2.71A
Enclosed Current product Enquire   View PDF datasheet
CSW65-28/A 65W 28V / 2.33A
Enclosed Current product Enquire   View PDF datasheet
CSW65-28/D 65W 28V / 2.33A
Enclosed Current product Enquire   View PDF datasheet
CSW65-48/A 65W 48V / 1.36A
Enclosed Current product Enquire   View PDF datasheet
CSW65-48/D 65W 48V / 1.36A
Enclosed Current product Enquire   View PDF datasheet
CSW65-54/A 65W 54V / 1.21A
Enclosed Current product Enquire   View PDF datasheet
CSW65-54/D 65W 54V / 1.21A
Enclosed Current product Enquire   View PDF datasheet
Part number
CSW65-5/A
Power 40W
Output info 5V / 8A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-5/D
Power 40W
Output info 5V / 8A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-12/A
Power 65W
Output info 12V / 5.42A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-12/D
Power 65W
Output info 12V / 5.42A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-15/A
Power 65W
Output info 15V / 4.34A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-15/D
Power 65W
Output info 15V / 4.34A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-18/A
Power 65W
Output info 18V / 3.62A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-18/D
Power 65W
Output info 18V / 3.62A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-24/A
Power 65W
Output info 24V / 2.71A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-24/D
Power 65W
Output info 24V / 2.71A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-28/A
Power 65W
Output info 28V / 2.33A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-28/D
Power 65W
Output info 28V / 2.33A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-48/A
Power 65W
Output info 48V / 1.36A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-48/D
Power 65W
Output info 48V / 1.36A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-54/A
Power 65W
Output info 54V / 1.21A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CSW65-54/D
Power 65W
Output info 54V / 1.21A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

CSW65 videos

Range Overview Video

CSW65 40-65W Industrial AC-DC Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CSW65 Technical Downloads

Datasheets

Other resources

Not currently available

Useful links

Not currently available

CSW65 In the TDK-Lambda Newsroom

65W rated industrial power supplies operate on nominal 115, 230 and 277Vac inputs
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP