Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS200M

Single Output 200 to 250W Medical & ITE Power Supplies

Rated at 200W with convection cooling, the medical and ITE certified CUS200M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS200M meets the ErP Directive and consumes <0.5W in standby mode. A 5V 0.6A standby output, and remote on/off are provided as standard.

CUS200M

Features

  • IEC 60601-1 (2x MOPP) & IEC 62368-1 Approvals
  • 200W Convection cooled rating
  • Low profile (34 mm), Standard 3”x5” format
  • 5V Standby power supply on board
  • Operating Altitude up to 5000m
  • High Efficiency up to 94 %, low off-load power consumption (<0.5W)
  • Chassis & cover options

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS200M-12 200.4W 12V / 16.7A
Open Frame Current product Check stock   View PDF datasheet
CUS200M-18 201.6W 18V / 11.2A
Open Frame Current product Enquire   View PDF datasheet
CUS200M-24 201.6W 24V / 8.4A
Open Frame Current product Check stock   View PDF datasheet
CUS200M-36 198W 36V / 5.5A
Open Frame Current product Enquire   View PDF datasheet
CUS200M-48 201.6W 48V / 4.2A
Open Frame Current product Check stock   View PDF datasheet
Part number
CUS200M-12
Power 200.4W
Output info 12V / 16.7A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200M-18
Power 201.6W
Output info 18V / 11.2A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200M-24
Power 201.6W
Output info 24V / 8.4A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200M-36
Power 198W
Output info 36V / 5.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS200M-48
Power 201.6W
Output info 48V / 4.2A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS200M videos

Range Overview Video

CUS200M Single Output 200W Medical & ITE Power Supplies

CUS200M FAQ

FAQ Video

What are the key features of CUS200M Medical power supplies?

FAQ Video

What is the no load consumption and efficiency of CUS200M Medical power supplies?

FAQ Video

Do CUS200M power supplies have medical approval?

FAQ Video

What are the levels of leakage current for CUS200M power supplies?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS200M Technical Downloads

CUS200M In the TDK-Lambda Newsroom

High efficiency 3” x 5” medical power supply delivers 250W
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP