Alternatively, you can contact us like this:
The DRM40 series of 20 to 40A DIN rail mount redundancy modules can be used in N+1 redundancy applications or to parallel two power supplies for additional power. The DRM40 has a current balancing LED indicator which is illuminated when both power supplies have been adjusted to deliver the same current. Two isolated alarm signals indicate the output voltage status of each power supply. Internally the DRM40 has a low 200mV voltage drop.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Additional Information | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|
DRM40 | 10 – 30V / Up to 40A, Balancing & Signalling | ![]() |
Check stock |
![]() |
|
DRM40B | 10 – 30V / Up to 40A | ![]() |
Check stock |
![]() |
Part number | |
---|---|
DRM40 | |
Additional Information | 10 – 30V / Up to 40A, Balancing & Signalling |
Status | ![]() |
Stock Level | Check stock |
View PDF datasheet |
![]() |
Request quote / sample | |
DRM40B | |
Additional Information | 10 – 30V / Up to 40A |
Status | ![]() |
Stock Level | Check stock |
View PDF datasheet |
![]() |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.