Alternatively, you can contact us like this:
Designed for energy storage systems with rechargeable batteries, this 11kW digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage 240V to 400Vdc sources, powered by solar or wind, to 150V to 300Vdc batteries and vice versa. Other applications include battery testing, HVDC facilities and the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
EZA11K-320240 | 11kW |
150V / 45.8A |
Enclosed | Enquire | |||
EZA11K-320240 | 11kW |
240V / 34.4A |
Enclosed | Enquire |
Part number | |
---|---|
EZA11K-320240 | |
Power | 11kW |
Output info |
150V / 45.8A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
EZA11K-320240 | |
Power | 11kW |
Output info |
240V / 34.4A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Energy storage systems benefit from isolated, 1U high, 11kW bi-directional DC-DC converters
Read the article