Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

i7C

300W up to 9-53V Input, Buck-Boost Non-isolated DC-DC Converters

The i7C series of non-isolated step-up / step-down converters are ideal for generating additional DC output voltage rails up to 300 W from a single output 12V, 24V or 48V AC-DC power supply. The highly efficient i7C series accepts a very wide DC input and has a wide output adjustment range. Three mechanical configurations are available; low profile open frame, baseplate construction for conduction cooling, or integral heat sink for convection or forced air cooling. Options include a Power Good signal, switching frequency synchronization, output current monitoring and an adjustable current limit for parallel operation.

i7C

Features

  • Up to 300W in a 1/16th Brick Pin-Out
  • High Efficiency - Up to 97%
  • Wide 5 to 28V, 8 to 24V or 9.6 to 48V Output Adjustment
  • Wide 9 to 36V or 9 to 53Vdc Input Range
  • Low Component Count With Minimal External Components
  • Low Airflow With Minimal Derating Requirements

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
i7C4W012A050V 300W 5V - 28V / 12.5A Open Frame pcb mount Current product Enquire   View PDF datasheet
i7C2W020A120V 300W 8V - 24V / 20A Open Frame pcb mount Current product Enquire   View PDF datasheet
i7C4W008A120V 300W 9.6V - 48V / 8A Open Frame pcb mount Current product Enquire   View PDF datasheet
Part number
i7C4W012A050V
Power 300W
Output info 5V - 28V / 12.5A
Construction Open Frame pcb mount
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i7C2W020A120V
Power 300W
Output info 8V - 24V / 20A
Construction Open Frame pcb mount
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i7C4W008A120V
Power 300W
Output info 9.6V - 48V / 8A
Construction Open Frame pcb mount
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

i7C videos

Range Overview Video

i7C 300W, 9-53V Input, Buck-Boost Non-isolated DC-DC Converters

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i7C Technical Downloads

i7C In the TDK-Lambda Newsroom

300W 1/16th brick pinout buck-boost DC-DC converter series enhanced with adjustable current limit option for parallel operation
Read the article

8V to 24V output, 300W buck-boost DC-DC converter models optimised for 24V input operation
Read the article

5V to 28V, 12.5A rated output models added to wide range input buck-boost DC-DC converter series
Read the article

300W non-isolated, buck-boost DC-DC converters have an output adjustment of 9.6V to 48V
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP