Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

i6A

250W, 9-40V and 9-53V Input Non-isolated DC-DC Converter

Ideal for creating additional high current output voltages from a single output 12V, 24V or 48V AC-DC power supply, the highly efficient I6A series of step-down converters include the basic I6A supplying up to 14A, the wide input range i6A4W supplying up to 20A, and the i6AN allowing the creation of negative voltages delivering currents up to 8A.With an efficiency of up to 98%, these 1/16th DIP and SIP format non isolated converters offer a cost effective solution with an adjustable output range of 3.3V to 24V (I6A), 3.3V to 15V or 3.3 to 40V (I6A-4W) and -3.3V to -30V (I6A-N). The I6A series are suitable for use in medical, communications, industrial, test and measurement, broadcast and portable equipment.

i6A

Features

  • Step-down (Buck) Non-isolated POL Converter
  • 250W in a DIP 1/16th Brick or SIP Package
  • Wide 9 to 40Vdc and 9 to 53Vdc Input
  • Very high Efficiency up to 98%
  • Wide Output Adjustment 3.3 to 40V
  • Minimal External Components Needed

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
i6A24008A033V-N01-R 75W -3.3V - -30V / 8A Open Frame pcb mount Current product Check stock   View PDF datasheet
i6A4W010A033V-001-R 250W 3.3V - 40V / 10A Open Frame pcb mount Current product Check stock   View PDF datasheet
i6A4W010A033V-0S1-R 250W 3.3V - 40V / 10A Open Frame pcb mount Current product Enquire   View PDF datasheet
i6A24014A033V-001-R 250W 3.3V - 24V / 14A Open Frame pcb mount Current product Check stock   View PDF datasheet
i6A4W020A033V-001-R 250W 3.3V - 15V / 20A Open Frame pcb mount Current product Check stock   View PDF datasheet
Part number
i6A24008A033V-N01-R
Power 75W
Output info -3.3V - -30V / 8A
Construction Open Frame pcb mount
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
i6A4W010A033V-001-R
Power 250W
Output info 3.3V - 40V / 10A
Construction Open Frame pcb mount
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
i6A4W010A033V-0S1-R
Power 250W
Output info 3.3V - 40V / 10A
Construction Open Frame pcb mount
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i6A24014A033V-001-R
Power 250W
Output info 3.3V - 24V / 14A
Construction Open Frame pcb mount
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
i6A4W020A033V-001-R
Power 250W
Output info 3.3V - 15V / 20A
Construction Open Frame pcb mount
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

i6A FAQ

FAQ Video

What advantages do i6A 250W Non-isolated DC-DC converters offer?

FAQ Video

Can I create a multiple output power supply using i6A 250W non-isolated DC-DC converters?

FAQ Video

Can I replace an isolated 1/16th DC-DC converter with an i6A Non-isolated DC-DC converter?

FAQ Video

What do i6A Non-isolated DC-DC Converter evaluation boards provide?

FAQ Video

What is the i6A?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i6A Technical Downloads

i6A In the TDK-Lambda Newsroom

SIP format non-isolated 250W DC-DC converter saves 60% PCB board area
Read the article

Wide range non-isolated DC-DC converter series extended with new models
Read the article

250W DC-DC converters have a wide 3.3V to 24V output adjustment range
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP