Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

WMM30

25 to 30W Medical Wall Mount Power Supplies

The WMM medical Wall Mount power supplies are housed in a rugged plastic case and are rated from 25 to 30W with output voltages from 5V to 24V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE VI standards, have Class II AC input (no ground wire) and are suitable for clinical and home healthcare applications.

WMM30

Features

  • ErP, CEC and EISA Compliant Models 
  • Wide Range AC Input 
  • Medical Certifications 
  • 2xMOPP Input to Output Isolation 
  • Class II AC Input  
  • Alternative Connectors and Cable Lengths Available

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
WMM30CN050 25W 5V / 5A
Enclosed Plug in Current product Enquire   View PDF datasheet
WMM30CN090 29.7W 9V / 3.3A
Enclosed Plug in Current product Enquire   View PDF datasheet
WMM30CN120 30W 12V / 2.5A
Enclosed Plug in Current product Enquire   View PDF datasheet
WMM30CN150 30W 15V / 2A
Enclosed Plug in Current product Enquire   View PDF datasheet
WMM30CN180 30W 18V / 1.67A
Enclosed Plug in Current product Enquire   View PDF datasheet
WMM30CN240 30W 24V / 1.25A
Enclosed Plug in Current product Enquire   View PDF datasheet
Part number
WMM30CN050
Power 25W
Output info 5V / 5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
WMM30CN090
Power 29.7W
Output info 9V / 3.3A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
WMM30CN120
Power 30W
Output info 12V / 2.5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
WMM30CN150
Power 30W
Output info 15V / 2A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
WMM30CN180
Power 30W
Output info 18V / 1.67A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
WMM30CN240
Power 30W
Output info 24V / 1.25A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

WMM30 videos

Range Overview Video

WMM 25 to 30W Medical Wall Mount Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

WMM30 Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

Useful links

WMM30 In the TDK-Lambda Newsroom

Medical 30W wall mount power supplies are compliant to the (EU) 2019/1782 energy efficiency legislation
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP