Alternatively, you can contact us like this:
The 500W, single output XMS500 is available in either class I or class II configurations. Both versions achieve class B EMC performance (both conducted and radiated) to EN55011 and EN55032. The whole range is certified for medical equipment with BF ready medical isolation (1 x MOPP input / ground, 2 x MOPP input / output and 1 x MOPP output / gnd). Other features include a selectable fan supply, various case options, remote on/off and dual or single fusing.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
XMS5001M Class I | 500W |
12V / 41.6A |
Open Frame pcb | Enquire | |||
XMS5003X Class I | 500W |
12V / 41.6A |
Open Frame | Enquire | |||
XMS5005Y Class I with fan | 500W |
12V / 41.6A |
Enclosed | Enquire | |||
XMS50024 | 500W |
12V / 41.6A |
Open Frame pcb | Enquire | |||
XMS5004F | 500W |
12V / 41.6A |
Open Frame | Enquire | |||
XMS5006G with fan | 500W |
12V / 41.6A |
Enclosed | Enquire | |||
XMS50070 Class I | 500W |
24V / 20.8A |
Open Frame pcb | Enquire | |||
XMS50091 Class I | 500W |
24V / 20.8A |
Open Frame | Enquire | |||
XMS500C6 Class I with fan | 500W |
24V / 20.8A |
Enclosed | Enquire | |||
XMS5008H | 500W |
24V / 20.8A |
Open Frame pcb | Enquire | |||
XMS500BN | 500W |
24V / 20.8A |
Open Frame | Enquire | |||
XMS500DP with fan | 500W |
24V / 20.8A |
Enclosed | Enquire | |||
XMS500FR Class I | 500W |
36V / 13.8A |
Open Frame pcb | Enquire | |||
XMS500HS Class I | 500W |
36V / 13.8A |
Open Frame | Enquire | |||
XMS500KB Class I with fan | 500W |
36V / 13.8A |
Enclosed | Enquire | |||
XMS500G8 | 500W |
36V / 13.8A |
Open Frame pcb | Enquire | |||
XMS500JT | 500W |
36V / 13.8A |
Open Frame | Enquire | |||
XMS500LV with fan | 500W |
36V / 13.8A |
Enclosed | Enquire | |||
XMS500MC Class I | 500W |
48V / 10.4A |
Open Frame pcb | Enquire | |||
XMS500PX Class I | 500W |
48V / 10.4A |
Open Frame | Enquire | |||
XMS500SG Class I with fan | 500W |
48V / 10.4A |
Enclosed | Enquire | |||
XMS500NW | 500W |
48V / 10.4A |
Open Frame pcb | Enquire | |||
XMS500RY | 500W |
48V / 10.4A |
Open Frame | Enquire | |||
XMS500T0 with fan | 500W |
48V / 10.4A |
Enclosed | Enquire |
Part number | |
---|---|
XMS5001M Class I | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS5003X Class I | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS5005Y Class I with fan | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS50024 | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS5004F | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS5006G with fan | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS50070 Class I | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS50091 Class I | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500C6 Class I with fan | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS5008H | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500BN | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500DP with fan | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500FR Class I | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500HS Class I | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500KB Class I with fan | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500G8 | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500JT | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500LV with fan | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500MC Class I | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500PX Class I | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500SG Class I with fan | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500NW | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame pcb |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500RY | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
XMS500T0 with fan | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Configurable Class I and II medical 500W power supplies have low airflow requirement and meet curve B EMI
Read the article