Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS350MP

350/500W Medical Power Supplies with a 1000W Peak Capability

The CUS350MP-1000 AC-DC power supplies are rated at 350W continuous and 1000W peak power output with convection cooling for applications requiring low audible noise or 500W continuous, 1000W peak power with forced air. The series is certified to IEC60601-1 3rd edition (medical), IEC62368-1 and IEC62477-1 (OVCⅢ) with compliance to the EN60601-1-2:2015 Edition 4 immunity requirements. With efficiencies of up to 94%, waste heat is reduced allowing the power supply to operate reliably in a compact 88 x 183 x 44mm package size. A 5V 0.3A standby voltage and remote on/off are fitted as standard. The high peak power rating makes the CUS350MP-1000 suitable for use in printers and other equipment utilizing DC motors.
 

CUS350MP

Features

  • Convection Cooled
  • Medical Certification (2 x MoPP)
  • Class B Conducted and Radiated EMI
  • Compact 88 x 183 x 44mm (3.46 x 7.2 x 1.73”) Package
  • Five Year Warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS350MP-1000-24 499.2W 24V / 20.8A
Open Frame Current product Enquire   View PDF datasheet
CUS350MP-1000-30 498W 30V / 16.6A
Open Frame Current product Enquire   View PDF datasheet
CUS350MP-1000-36 496.8W 36V / 13.8A
Open Frame Current product Enquire   View PDF datasheet
CUS350MP-1000-48 499.2W 48V / 10.4A
Open Frame Current product Enquire   View PDF datasheet
Part number
CUS350MP-1000-24
Power 499.2W
Output info 24V / 20.8A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350MP-1000-30
Power 498W
Output info 30V / 16.6A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350MP-1000-36
Power 496.8W
Output info 36V / 13.8A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350MP-1000-48
Power 499.2W
Output info 48V / 10.4A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

CUS350MP videos

Range Overview Video

CUS350MP 350/500W Medical Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS350MP Technical Downloads

CUS350MP In the TDK-Lambda Newsroom

350W convection cooled medical power supplies have up to 1,000W peak power capability
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP