Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS350M

Single Output Medical & ITE Power Supplies

Rated at 350W with convection cooling and up to 420W with forced air, the medical and ITE certified CUS350M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS350M meets the ErP Directive and consumes <0.5W in standby mode. The preferred “/F” suffix models have a 5V 0.5A standby output, an auxiliary 12V 0.3A output, remote sense, remote on/off and an isolated DC good signal.

CUS350M

Features

  • IEC60601 3rd Ed. (2x MoPP)
  • 350W Convection, up to 420W rating with forced air
  • Low profile (40 mm)
  • Low off-load power draw (<0.5W)
  • 5V Aux & 12V fan supply (F-option)
  • Operating altitude up to 5000m

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS350M-12/F 414W 12V / 34.5A
Open Frame Current product Enquire   View PDF datasheet
CUS350M-18/F 414W 18V / 23A
Open Frame Current product Enquire   View PDF datasheet
CUS350M-24/F 420W 24V / 17.5A
Open Frame Current product Check stock   View PDF datasheet
CUS350M-36/F 414W 36V / 11.5A
Open Frame Current product Enquire   View PDF datasheet
CUS350M-48/F 417.6W 48V / 8.7A
Open Frame Current product Enquire   View PDF datasheet
Part number
CUS350M-12/F
Power 414W
Output info 12V / 34.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350M-18/F
Power 414W
Output info 18V / 23A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350M-24/F
Power 420W
Output info 24V / 17.5A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350M-36/F
Power 414W
Output info 36V / 11.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS350M-48/F
Power 417.6W
Output info 48V / 8.7A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS350M FAQ

FAQ Video

What are the key features of CUS350M Medical power supplies?

FAQ Video

What are the levels of leakage current for CUS350M power supplies?

FAQ Video

TDK-L FAQ CUS350M (medical approval) v2 (Vimeo 1080p)

FAQ Video

What is the no load consumption and efficiency of CUS350M Medical power supplies?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS350M Technical Downloads

Datasheets

Other resources

Not currently available

CUS350M In the TDK-Lambda Newsroom

350W convection cooled power supply is certified for both medical and ITE use
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP