Alternatively, you can contact us like this:
The DIN-Rail power supplies in the DRB series are part of TDK-Lambda’s industrial heritage. They can be used in many applications, ranging from conventional switch cabinets and decentralised machinery and systems, to information and communications technology solutions. The series covers the popular output voltages of 12, 24, 48 and 72 volts, and users can choose between screw and push-in terminal blocks. All seven major electrical safety standards are covered, enabling global market access. The DRB’s high operating efficiencies, conservative thermal design and redundant overvoltage protection measures provide maximum system up-time. Product reliability is also supported by a reduced component count and TDK-Lambda's stringent testing requirements. Overall the DRB 3 phase series offers an excellent balance between functionality and price.
Learn more about the DRB 3 Phase Series
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
DRB120-12-3-A0 | 120W |
12V / 10A |
Enclosed | Check stock | |||
DRB120-12-3-A1 | 120W |
12V / 10A |
Enclosed | Check stock | |||
DRB120-24-3-A0 | 120W |
24V / 5A |
Enclosed | Check stock | |||
DRB120-24-3-A1 | 120W |
24V / 5A |
Enclosed | Check stock | |||
DRB240-24-3-A0 | 240W |
24V / 10A |
Enclosed | Check stock | |||
DRB240-24-3-A1 | 240W |
24V / 10A |
Enclosed | Check stock | |||
DRB480-24-3-A0 | 480W |
24V / 20A |
Enclosed | Check stock | |||
DRB480-24-3-A1 | 480W |
24V / 20A |
Enclosed | Check stock | |||
DRB960-24-3-A0 | 960W |
24V / 40A |
Enclosed | Check stock | |||
DRB960-24-3-A1 | 960W |
24V / 40A |
Enclosed | Check stock | |||
DRB240-48-3-A0 | 240W |
48V / 5A |
Enclosed | Check stock | |||
DRB240-48-3-A1 | 240W |
48V / 5A |
Enclosed | Check stock | |||
DRB480-48-3-A0 | 480W |
48V / 10A |
Enclosed | Check stock | |||
DRB480-48-3-A1 | 480W |
48V / 10A |
Enclosed | Check stock | |||
DRB960-48-3-A0 | 960W |
48V / 20A |
Enclosed | Enquire | |||
DRB960-48-3-A1 | 960W |
48V / 20A |
Enclosed | Check stock | |||
DRB480-72-3-A0 | 480W |
72V / 6.7A |
Enclosed | Check stock | |||
DRB480-72-3-A1 | 480W |
72V / 6.7A |
Enclosed | Check stock | |||
DRB960-72-3-A0 | 960W |
72V / 13.3A |
Enclosed | Enquire | |||
DRB960-72-3-A1 | 960W |
72V / 13.3A |
Enclosed | Enquire |
Part number | |
---|---|
DRB120-12-3-A0 | |
Power | 120W |
Output info |
12V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB120-12-3-A1 | |
Power | 120W |
Output info |
12V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB120-24-3-A0 | |
Power | 120W |
Output info |
24V / 5A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB120-24-3-A1 | |
Power | 120W |
Output info |
24V / 5A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB240-24-3-A0 | |
Power | 240W |
Output info |
24V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB240-24-3-A1 | |
Power | 240W |
Output info |
24V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-24-3-A0 | |
Power | 480W |
Output info |
24V / 20A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-24-3-A1 | |
Power | 480W |
Output info |
24V / 20A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB960-24-3-A0 | |
Power | 960W |
Output info |
24V / 40A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB960-24-3-A1 | |
Power | 960W |
Output info |
24V / 40A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB240-48-3-A0 | |
Power | 240W |
Output info |
48V / 5A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB240-48-3-A1 | |
Power | 240W |
Output info |
48V / 5A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-48-3-A0 | |
Power | 480W |
Output info |
48V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-48-3-A1 | |
Power | 480W |
Output info |
48V / 10A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB960-48-3-A0 | |
Power | 960W |
Output info |
48V / 20A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
DRB960-48-3-A1 | |
Power | 960W |
Output info |
48V / 20A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-72-3-A0 | |
Power | 480W |
Output info |
72V / 6.7A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB480-72-3-A1 | |
Power | 480W |
Output info |
72V / 6.7A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
DRB960-72-3-A0 | |
Power | 960W |
Output info |
72V / 13.3A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
DRB960-72-3-A1 | |
Power | 960W |
Output info |
72V / 13.3A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
480W and 960W three-phase AC-DC DIN rail power supplies offer a +50% boost power rating and screw or push-in connector models
Read the article
Compact 120W and 240W three-phase input DIN rail power supplies feature +20% peak power capability and low energy inrush current
Read the article
DRB120-24-3-A0
DRB240-24-3-A0