Alternatively, you can contact us like this:

Programmable Power Supplies

AC-DC Power Supplies

Genesys™ 1U

750W, 1.5kW & 2.4kW Rack Mount power supply

The Genesys™ 1U series can supply power ratings up to 2400W, the highest power density available in a 1U rack size. It offers voltages of up to 600V and currents of up to 300A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts either a single-phase 230Vac or 3-phase 208Vac input. The product is backed with a five year warranty.

Genesys™ 1U

Features

  • Highest Power Density Available - 2.4kW in 1U
  • Wide Range Input
  • Active PFC
  • Output Voltage up to 600V
  • Built in RS232/RS-485 Interface Standard
  • Last Setting Memory
  • Optional: power sink up to 60 VDC max. 200 W

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GEN6-100 600W 6V / 100A
1U Rack Current product Enquire   View PDF datasheet
GEN6-200 1.2kW 6V / 200A
1U Rack Current product Enquire   View PDF datasheet
GEN8-90 720W 8V / 90A
1U Rack Current product Enquire   View PDF datasheet
GEN8-180 1.44kW 8V / 180A
1U Rack Current product Enquire   View PDF datasheet
GEN8-300 2.4kW 8V / 300A
1U Rack Current product Enquire   View PDF datasheet
GEN10-240 2.4kW 10V / 240A
1U Rack Current product Enquire   View PDF datasheet
GEN12.5-60 750W 12.5V / 60A
1U Rack Current product Enquire   View PDF datasheet
GEN12.5-120 1.5kW 12.5V / 120A
1U Rack Current product Enquire   View PDF datasheet
GEN16-150 2.25kW 15V / 150A
1U Rack Current product Enquire   View PDF datasheet
GEN20-38 760W 20V / 38A
1U Rack Current product Enquire   View PDF datasheet
GEN20-76 1.52kW 20V / 76A
1U Rack Current product Enquire   View PDF datasheet
GEN20-120 2.4kW 20V / 120A
1U Rack Current product Enquire   View PDF datasheet
GEN30-25 750W 30V / 25A
1U Rack Current product Enquire   View PDF datasheet
GEN30-50 1.5kW 30V / 50A
1U Rack Current product Enquire   View PDF datasheet
GEN30-80 2.4kW 30V / 80A
1U Rack Current product Enquire   View PDF datasheet
GEN40-19 760W 40V / 19A
1U Rack Current product Enquire   View PDF datasheet
GEN40-38 1.52kW 40V / 38A
1U Rack Current product Enquire   View PDF datasheet
GEN40-60 2.4kW 40V / 60A
1U Rack Current product Enquire   View PDF datasheet
GEN50-30 1.5kW 50V / 30A
1U Rack Current product Enquire   View PDF datasheet
GEN60-12.5 750W 60V / 12.5A
1U Rack Current product Enquire   View PDF datasheet
GEN60-25 1.5kW 60V / 25A
1U Rack Current product Enquire   View PDF datasheet
GEN60-40 2.4kW 60V / 40A
1U Rack Current product Enquire   View PDF datasheet
GEN80-9.5 760W 80V / 9.5A
1U Rack Current product Enquire   View PDF datasheet
GEN80-19 1.52kW 80V / 19A
1U Rack Current product Enquire   View PDF datasheet
GEN80-30 2.4kW 80V / 30A
1U Rack Current product Enquire   View PDF datasheet
GEN100-7.5 750W 100V / 7.5A
1U Rack Current product Enquire   View PDF datasheet
GEN100-15 1.5kW 100V / 15A
1U Rack Current product Enquire   View PDF datasheet
GEN100-24 2.4kW 100V / 24A
1U Rack Current product Enquire   View PDF datasheet
GEN150-5 750W 150V / 5A
1U Rack Current product Enquire   View PDF datasheet
GEN150-10 1.5kW 150V / 10A
1U Rack Current product Check stock   View PDF datasheet
GEN150-16 2.4kW 150V / 16A
1U Rack Current product Enquire   View PDF datasheet
GEN300-2.5 750W 300V / 2.5A
1U Rack Current product Enquire   View PDF datasheet
GEN300-5 1.5kW 300V / 5A
1U Rack Current product Check stock   View PDF datasheet
GEN300-8 2.4kW 300V / 8A
1U Rack Current product Enquire   View PDF datasheet
GEN600-1.3 780W 600V / 1.3A
1U Rack Current product Check stock   View PDF datasheet
GEN600-2.6 1.56kW 600V / 2.6A
1U Rack Current product Check stock   View PDF datasheet
GEN600-4 2.4kW 600V / 4A
1U Rack Current product Enquire   View PDF datasheet
Part number
GEN6-100
Power 600W
Output info 6V / 100A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN6-200
Power 1.2kW
Output info 6V / 200A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN8-90
Power 720W
Output info 8V / 90A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN8-180
Power 1.44kW
Output info 8V / 180A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN8-300
Power 2.4kW
Output info 8V / 300A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN10-240
Power 2.4kW
Output info 10V / 240A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN12.5-60
Power 750W
Output info 12.5V / 60A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN12.5-120
Power 1.5kW
Output info 12.5V / 120A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN16-150
Power 2.25kW
Output info 15V / 150A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN20-38
Power 760W
Output info 20V / 38A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN20-76
Power 1.52kW
Output info 20V / 76A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN20-120
Power 2.4kW
Output info 20V / 120A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN30-25
Power 750W
Output info 30V / 25A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN30-50
Power 1.5kW
Output info 30V / 50A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN30-80
Power 2.4kW
Output info 30V / 80A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN40-19
Power 760W
Output info 40V / 19A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN40-38
Power 1.52kW
Output info 40V / 38A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN40-60
Power 2.4kW
Output info 40V / 60A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN50-30
Power 1.5kW
Output info 50V / 30A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN60-12.5
Power 750W
Output info 60V / 12.5A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN60-25
Power 1.5kW
Output info 60V / 25A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN60-40
Power 2.4kW
Output info 60V / 40A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN80-9.5
Power 760W
Output info 80V / 9.5A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN80-19
Power 1.52kW
Output info 80V / 19A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN80-30
Power 2.4kW
Output info 80V / 30A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN100-7.5
Power 750W
Output info 100V / 7.5A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN100-15
Power 1.5kW
Output info 100V / 15A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN100-24
Power 2.4kW
Output info 100V / 24A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN150-5
Power 750W
Output info 150V / 5A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN150-10
Power 1.5kW
Output info 150V / 10A
Construction 1U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN150-16
Power 2.4kW
Output info 150V / 16A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN300-2.5
Power 750W
Output info 300V / 2.5A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN300-5
Power 1.5kW
Output info 300V / 5A
Construction 1U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN300-8
Power 2.4kW
Output info 300V / 8A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN600-1.3
Power 780W
Output info 600V / 1.3A
Construction 1U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN600-2.6
Power 1.56kW
Output info 600V / 2.6A
Construction 1U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN600-4
Power 2.4kW
Output info 600V / 4A
Construction 1U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

Genesys™ 1U Technical Downloads

Genesys™ 1U In the TDK-Lambda Newsroom

Deploying constant current power supplies for Active Corrosion Control
Read the article

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for embedded use of this product

Test applications for this product

Further Resources

PAGE TOP

PAGE TOP