Alternatively, you can contact us like this:

Programmable Power Supplies

AC-DC Power Supplies

Genesys™ 2U

3.3kW and 5kW Rack Mount power supply

The five year warranty Genesys™ 2U series can deliver power ratings up to 5200W, the highest power density available in a 2U rack size. It offers voltages of up to 600V and currents of up to 600A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can be ordered to accept a single-phase 170-265Vac (3.3kW only), a 3-phase 170-265Vac or a 3-phase 342-460Vac input. 

Genesys™ 2U

Features

  • High Power Density up to 5kW in 2U
  • Wide Range Inputs
  • Active Power Factor Correction
  • Output Voltage up to 600V
  • Built in RS232/RS-485 Interface Standard
  • New! Global Commands for Serial RS232/RS-485 Interface
  • Auto-Re-Start/Safe-Start: User selectable
  • Last Setting Memory

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GEN 8-400-1P230 3.2kW 8V / 400A
2U Rack Current product Enquire   View PDF datasheet
GEN 8-400-3P400 3.2kW 8V / 400A
2U Rack Current product Check stock   View PDF datasheet
GEN 8-600-3P400 4.8kW 8V / 600A
2U Rack Current product Check stock   View PDF datasheet
GEN 10-330-1P230 3.3kW 10V / 330A
2U Rack Current product Enquire   View PDF datasheet
GEN 10-330-3P400 3.3kW 10V / 330A
2U Rack Current product Enquire   View PDF datasheet
GEN 10-500-3P400 5kW 10V / 500A
2U Rack Current product Enquire   View PDF datasheet
GEN 15-220-1P230 3.3kW 15V / 220A
2U Rack Current product Enquire   View PDF datasheet
GEN 15-220-3P400 3.3kW 15V / 220A
2U Rack Current product Enquire   View PDF datasheet
GEN 16-310-3P400 4.96kW 16V / 310A
2U Rack Current product Enquire   View PDF datasheet
GEN 200-16.5-3P400 3.3kW 16.5V / 200A
2U Rack Current product Enquire   View PDF datasheet
GEN 20-165-3P400 3.3kW 20V / 165A
2U Rack Current product Enquire   View PDF datasheet
GEN20-165-1P230 3.3kW 20V / 165A
2U Rack Current product Enquire   View PDF datasheet
GEN 20-250-3P400 5kW 20V / 250A
2U Rack Current product Enquire   View PDF datasheet
GEN 30-110-1P230 3.3kW 30V / 110A
2U Rack Current product Check stock   View PDF datasheet
GEN 30-110-3P400 3.3kW 30V / 110A
2U Rack Current product Enquire   View PDF datasheet
GEN 30-170-3P400 5.1kW 30V / 170A
2U Rack Current product Enquire   View PDF datasheet
GEN 40-85-1P230 3.4kW 40V / 85A
2U Rack Current product Enquire   View PDF datasheet
GEN 40-85-3P400 3.4kW 40V / 85A
2U Rack Current product Enquire   View PDF datasheet
GEN 40-125-3P400 5kW 40V / 125A
2U Rack Current product Enquire   View PDF datasheet
GEN 60-55-1P230 3.3kW 60V / 55A
2U Rack Current product Check stock   View PDF datasheet
GEN 60-55-3P400 3.3kW 60V / 55A
2U Rack Current product Enquire   View PDF datasheet
GEN 60-85-3P400 5.1kW 60V / 85A
2U Rack Current product Enquire   View PDF datasheet
GEN 80-42-1P230 3.36kW 80V / 42A
2U Rack Current product Enquire   View PDF datasheet
GEN 80-42-3P400 3.36kW 80V / 42A
2U Rack Current product Enquire   View PDF datasheet
GEN 80-65-3P400 5.2kW 80V / 65A
2U Rack Current product Enquire   View PDF datasheet
GEN 100-33-1P230 3.3kW 100V / 33A
2U Rack Current product Check stock   View PDF datasheet
GEN 100-33-3P400 3.3kW 100V / 33A
2U Rack Current product Enquire   View PDF datasheet
GEN 150-22-1P230 3.3kW 150V / 22A
2U Rack Current product Enquire   View PDF datasheet
GEN 150-22-3P400 3.3kW 150V / 22A
2U Rack Current product Enquire   View PDF datasheet
GEN 150-34-3P400 5.1kW 150V / 34A
2U Rack Current product Enquire   View PDF datasheet
GEN 200-16.5-IP230 3.3kW 200V / 16.5A
2U Rack Current product Enquire   View PDF datasheet
GEN 200-25-3P400 5kW 200V / 25A
2U Rack Current product Enquire   View PDF datasheet
GEN 300-11-1P230 3.3kW 300V / 11A
2U Rack Current product Enquire   View PDF datasheet
GEN 300-11-3P400 3.3kW 300V / 11A
2U Rack Current product Enquire   View PDF datasheet
GEN 400-13-3P400 5.2kW 400V / 13A
2U Rack Current product Enquire   View PDF datasheet
GEN 500-10-3P400 5kW 500V / 10A
2U Rack Current product Enquire   View PDF datasheet
GEN 600-5.5-1P230 3.3kW 600V / 5.5A
2U Rack Current product Check stock   View PDF datasheet
GEN 600-5.5-3P400 3.3kW 600V / 5.5A
2U Rack Current product Enquire   View PDF datasheet
GEN 600-8.5-3P400 5.1kW 600V / 8.5A
2U Rack Current product Enquire   View PDF datasheet
Part number
GEN 8-400-1P230
Power 3.2kW
Output info 8V / 400A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 8-400-3P400
Power 3.2kW
Output info 8V / 400A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 8-600-3P400
Power 4.8kW
Output info 8V / 600A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 10-330-1P230
Power 3.3kW
Output info 10V / 330A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 10-330-3P400
Power 3.3kW
Output info 10V / 330A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 10-500-3P400
Power 5kW
Output info 10V / 500A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 15-220-1P230
Power 3.3kW
Output info 15V / 220A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 15-220-3P400
Power 3.3kW
Output info 15V / 220A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 16-310-3P400
Power 4.96kW
Output info 16V / 310A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 200-16.5-3P400
Power 3.3kW
Output info 16.5V / 200A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 20-165-3P400
Power 3.3kW
Output info 20V / 165A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN20-165-1P230
Power 3.3kW
Output info 20V / 165A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 20-250-3P400
Power 5kW
Output info 20V / 250A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 30-110-1P230
Power 3.3kW
Output info 30V / 110A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 30-110-3P400
Power 3.3kW
Output info 30V / 110A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 30-170-3P400
Power 5.1kW
Output info 30V / 170A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 40-85-1P230
Power 3.4kW
Output info 40V / 85A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 40-85-3P400
Power 3.4kW
Output info 40V / 85A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 40-125-3P400
Power 5kW
Output info 40V / 125A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 60-55-1P230
Power 3.3kW
Output info 60V / 55A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 60-55-3P400
Power 3.3kW
Output info 60V / 55A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 60-85-3P400
Power 5.1kW
Output info 60V / 85A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 80-42-1P230
Power 3.36kW
Output info 80V / 42A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 80-42-3P400
Power 3.36kW
Output info 80V / 42A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 80-65-3P400
Power 5.2kW
Output info 80V / 65A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 100-33-1P230
Power 3.3kW
Output info 100V / 33A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 100-33-3P400
Power 3.3kW
Output info 100V / 33A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 150-22-1P230
Power 3.3kW
Output info 150V / 22A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 150-22-3P400
Power 3.3kW
Output info 150V / 22A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 150-34-3P400
Power 5.1kW
Output info 150V / 34A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 200-16.5-IP230
Power 3.3kW
Output info 200V / 16.5A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 200-25-3P400
Power 5kW
Output info 200V / 25A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 300-11-1P230
Power 3.3kW
Output info 300V / 11A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 300-11-3P400
Power 3.3kW
Output info 300V / 11A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 400-13-3P400
Power 5.2kW
Output info 400V / 13A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 500-10-3P400
Power 5kW
Output info 500V / 10A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 600-5.5-1P230
Power 3.3kW
Output info 600V / 5.5A
Construction 2U Rack
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 600-5.5-3P400
Power 3.3kW
Output info 600V / 5.5A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GEN 600-8.5-3P400
Power 5.1kW
Output info 600V / 8.5A
Construction 2U Rack
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

Genesys™ 2U Technical Downloads

Genesys™ 2U In the TDK-Lambda Newsroom

New models extend Genesys™ 3.3kW and 5kW application reach
Read the article

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for embedded use of this product

Test applications for this product

Further Resources

PAGE TOP

PAGE TOP