Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

PFH500F

500W AC-DC Power Module

The 4” x 2.4” footprint, high efficiency PFH500 series of AC-DC power modules are used in environments where convection or forced air cooling is not viable. Suitable for outdoor enclosures or liquid cooled applications, these pcb mounted power modules accept a wide range AC input and deliver an adjustable, regulated 28V output. High ambient temperatures can be tolerated as the conduction cooled baseplate can withstand -40 to 100°C temperatures. These next generation modules also have a PMBus™ interface with read/write capability for remote monitoring and programming.

PFH500F

Features

  • 2.4 x 4” Brick Foot-print with Metal Case 
  • Load Share (optional)
  • High Efficiency 
  • PMBus™ 
  • Suitable for Conduction Cooling

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
PFH500F-12-XXX-R 504W 12V / 42A
Brick Current product Enquire   View PDF datasheet
PFH500F-28-XXX-R 504W 28V / 18A
Brick Current product Enquire   View PDF datasheet
PFH500F-48-XXX-R 504W 48V / 10.5A
Brick Current product Enquire   View PDF datasheet
Part number
PFH500F-12-XXX-R
Power 504W
Output info 12V / 42A
Construction Brick
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
PFH500F-28-XXX-R
Power 504W
Output info 28V / 18A
Construction Brick
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
PFH500F-48-XXX-R
Power 504W
Output info 48V / 10.5A
Construction Brick
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PFH500F videos

Range Overview Video

PFH500F 500W AC-DC Power Module Video

PFH500F FAQ

FAQ Video

What efficiency improvements does the PFH500F AC-DC Power Module offer?

FAQ Video

What functionality is provided by the PFH500F 500W AC-DC Power Module?

FAQ Video

What external components are required to operate the PFH500F 500W AC-DC Power Module

FAQ Video

What re the key features of the PFH500F 500W AC-DC Power Module?

FAQ Video

What is the droop mode current share feature on the PFH500F 500W AC-DC Power Module?

FAQ Video

What do PFH500F AC-DC Power Module evaluation boards provide?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PFH500F Technical Downloads

Applications for this product

Further Resources

PAGE TOP

PAGE TOP