In alternativa, puoi contattarci così:

TDK-Lambda News

Wide range input DC-DC converters deliver 30W in a 1 x 1 inch footprint

Postato : 01 Jul 2015

TDK Corporation announces the introduction of the CCG30 series of 30W DC-DC converters. Packaged in the industry standard 1 x 1 inch footprint, the CCG series can operate over a wide 4:1 input range. Enclosed in a metal case with six-sided shielding, these high performance converters are suitable for use in data and tele-communications, industrial control, test and measurement, broadcast and portable battery powered equipment.
 
Accepting either a 9 to 36Vdc or 18 to 76Vdc input, the CCG series can provide output voltages of 3.3, 5, 12 or 15Vdc and currents of up to 7A. Operation from 12V and 24V, or 24V and 48V nominal inputs assists with material control and inventory availability.
 
Measuring just 25.4 x 25.4 x 9.9mm, the high efficiency units, up to 91%, will operate in ambient temperatures of -40°C to +85°C. Standard features include +/-10% output voltage adjustment, remote on-off, over-current, and over-voltage protection. All CCG30 models carry a five-year warranty.
 
The CCG series is fully isolated with an input to output isolation of 1,500Vdc and 1,000Vdc input or output to case. Safety certification includes IEC/EN 60950-1, UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives.

PAGE TOP

PAGE TOP