In alternativa, puoi contattarci così:

TDK-Lambda News

News di prodotto

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Estensione della garanzia per le serie RWS-B e LS

Postato : 18 Oct 2016

TDK Corporation is pleased to announce that effective October 1st, 2016, the warranties on its TDK-Lambda RWS-B series general purpose AC-DC power supplies have been extended from 5 to 7 years. At the same time, warranties on its LS series general purpose AC-DC power supplies have been extended from 3 to 5 years.

Per saperne di più

Alimentatori programmabili 10kW e 15kW con marchio CE e conformità RoHS 2

Postato : 10 Oct 2016

TDK Corporation announces that the TDK-Lambda Genesys™10kW and 15kW series of programmable power supplies are RoHS 2 compliant.

Per saperne di più

Nuova serie di alimentatori modulari 1200W - 1500W con la più bassa rumorosità e completo isolamento MOPP

Postato : 29 Sep 2016

TDK Corporation announces the introduction of the QM series of AC-DC power supplies; the first 1200W to 1500W rated modular series to have full MoPPs isolation, with the lowest acoustic noise available on the market at that power level.

Per saperne di più

Convertitori DC-DC 120W ad alte prestazioni adatti per ambienti difficili

Postato : 19 Jul 2016

TDK Corporation announces the introduction of the 12V, 24V and 28V output HQA DC-DC converters, with additional output voltage models to be added in the coming months

Per saperne di più

Alimentatori incapsulati Classe II con funzionamento a temperature ambientali elevate

Postato : 30 Jun 2016

TDK Corporation announces the introduction of the KWS-A series of single output 5W to 25W encapsulated power supplies capable of operating in ambient temperatures of up to 85ºC

Per saperne di più

La serie di convertitori DC-DC non isolati è stata ampliata con nuovi modelli

Postato : 27 Jun 2016

TDK Corporation announces the introduction of two further models to the TDK-Lambda i6A series of step-down, non-isolated DC-DC converters.

Per saperne di più

Alimentatore medicale incapsulato con ingresso Classe II

Postato : 01 Jun 2016

TDK Corporation announces the introduction of the KMS-A series of single output, medically certified 15 - 60W encapsulated power supplies.

Per saperne di più

Moduli di alimentazione AC-DC ad alta efficienza con rating fino a 1000W

Postato : 16 May 2016

TDK Corporation announces the introduction of the PFE1000FA series of power modules, representing a significant upgrade to the PFE1000F launched eight years ago

Per saperne di più

Alimentatori industriali da 2500W in formato slim-line 1U

Postato : 28 Apr 2016

TDK Corporation announces the introduction of the RFE2500 series of AC-DC power supplies

Per saperne di più

Alimentatore medicale ad alta efficienza 3"x 5" da 250W

Postato : 05 Apr 2016

TDK Corporation announces the introduction of the TDK-Lambda CUS200M series of AC-DC power supplies

Per saperne di più

La serie di alimentatori programmabili GenesysTM 3U 10kW e 15kW si arricchisce di modelli High Voltage

Postato : 22 Feb 2016

TDK Corporation announces the introduction of eight new models to TDK-Lambda’s Genesys™ series of programmable DC power supplies

Per saperne di più

Convertitori DC-DC Point of Load a basso profilo da 40A

Postato : 01 Feb 2016

TDK Corporation announces the introduction of the iAH series of 40A Point of Load (POL) non-isolated DC-DC converters

Per saperne di più

Un nuovo sito web adattativo per la scelta dell’alimentatore più adatto alle proprie esigenze

Postato : 28 Jan 2016

TDK Corporation annuncia che TDK-Lambda ha lanciato un sito web aggiornato che fornisce una maggiore reattività e pagine di prodotto migliorate

Per saperne di più

Convertitore Point of Load a controllo digitale PMBus da 35A

Postato : 25 Jan 2016

TDK Corporation announces the introduction of the iJA series of 35A Point of Load (POL) non-isolated DC-DC converters with PMBus™ communication

Per saperne di più

Convertitori DC-DC POL compatti da 12A con un ampio range di regolazione di uscita da 0.7V a 8.5V

Postato : 14 Jan 2016

TDK Corporation announces the introduction of the iCH series of 12A Point of Load (POL) non-isolated DC-DC converters, featuring a wide 0.7V to 8.5V output adjustment range

Per saperne di più

Convertitore DC-DC Point of Load fornisce 20A da tensioni bus di 5V e 12V

Postato : 11 Jan 2016

TDK Corporation announces the introduction of the iBH series of 80W, 20A Point of Load (POL) non-isolated DC-DC converters, featuring a wide 0.7V to 5.5V output adjustment range

Per saperne di più

Filtro EMC da 10A con montaggio su scheda che offre eccezionali prestazioni in modo differenziale

Postato : 01 Dec 2015

TDK Corporation announces the introduction of the iDQ series of 10A, 48Vdc nominal EMC filter modules

Per saperne di più

Alimentatori medicali esterni da 65W con ingresso in classe II

Postato : 25 Nov 2015

TDK Corporation announces the introduction of the DTM65-C8 series of medically certified 40-65W Class II external power supplies

Per saperne di più

Alimentatori AC-DC esterni 165W con certificazione medicale

Postato : 19 Nov 2015

TDK Corporation announces the introduction of the DTM165 series of medically certified 165W external power supplies

Per saperne di più

Convertitori DC-DC 250W con ampia regolazione di uscita da 3.3V a 24V

Postato : 12 Nov 2015

TDK Corporation announces the introduction of the i6A series of 250W DC-DC converters, featuring a wide 3.3V to 24V output adjustment range

Per saperne di più

PAGE TOP

PAGE TOP