CENTRAL
UNIT (CU)
- Controls all DAMs and logs data
in removable microSD card - Can generate CU status alarms
on 2 dry contacts - Sends E-Mails and SMS in case of
alarm/event - Interfaces through USB or LAN to the PC
that operates the BATTMASTER® SW - Can operate
autonomously in case of mains failure up to 1.5h
A CU
includes: a) 1x 4GB microSD card c) 1x USB type B
port d) 1x LAN RJ45 socket e) 2x dry contacts
interface for CU status. f) 1x connector for
external power supply (5Vdc/500mA) g) 1x Quad band GSM
module
Technical data: - Radio
frequency: 868MHz - license free ISM band -
Communication range: up to 100 meters outdoor, up to 50
meters indoor (environment dependent) - Max.
number of devices: 64 IDAM, 1024 (50 for "LITE"
version) DAM -
Power needs: 5VDC/0.5A (external); internal power
back-up for 1 hour - Refresh rate: user settable
from 1 minute up to 1 day - Data storage capacity:
~10 years data for 300 batteries and 20 minutes refresh
rate
|

Central Unit
PLUS
(with External Antenna)
_______________________________________

Central Unit LITE
PLUS
(with External Antenna)
|

|
DATA
ACQUISITION MODULE (DAM)
One per each battery
(cell) to be monitored.
Technical data: -
Available models: L - for 2V cells, H - for 6V and 12V
batteries - Measures the battery temperature (-20/+80°C,
±2°C) - Measures the battery voltage
(H type: 5 -18V, L type: 1.5 - 5.5V) - Measures the
battery internal resistance (Ri=1-300 mΩ, ±10% or ±1mΩ), with Kelvin
wiring - Protected against reverse polarity, internal
short circuit and over voltage - Power consumption
(typical): L type ->
80mA @ 2V (Sleep Mode:
9mA)
H
type -> 30mA @ 12V (Sleep
Mode: 4mA)
- Multifunction
LED
|

|

|