Power Supplies - DC/DC Converters
The NDD family DC/DC converters is an optimal response to the applications where compactness and high reliability are requested.
All are isolated and offer a wide range of input voltages. NDD240 was targeted for railway applications.
MD = Model Dependent
NDD241
240W DC/DC
56mm width
DC/DC: Class I
IN: 90...345VDC
OUT: 24VDC / 48VDC / 72VDC (MD)
User settable limitation mode: hiccup or constant current limitation
Easy parallelable
ORing circuit includedNDD241 - Technical Datasheet
NDD241 - Instruction Sheet
NDD241 - CE declaration
NDD241 - 3D model
NDW240
240W Universal, Isolated DC/DC
40mm width
240W Universal, Isolated DC/DC
40mm width
DC/DC: Class I
IN: 10…55VDC
OUT: 5…55VDC
ORing circuit included
- - - - - - - - - - - - - - - - - - - - - - - - - - - -