Power Supplies - 3 Phase INPUT
Our
aim was to create a broad family of compact
and efficient 3 phase input PSUs, by using
outstanding technology. The double digit yearly
increase of the quantities validates the
design and overall quality of the products.
We are the only supplier of a 3 phase/2400W
PSU and one of the few offering 170VDC
as output rating. Overload of 50% is
standard. All models with more than 48VDC
output voltage include the ORing circuit
for ease of paralleling.
A complete HMI with LCD is provided on the
NPS2400 together with excellent interfaces and a
remote monitoring software package.
Note:
MD = Model Dependent
NPST480
480W ultra compact
73mm width
AC/DC: Class I
IN: 3 phase 340-550VAC with active PFC
OUT: 24VDC
NPST480 - Technical
Datasheet
NPST480 - Instruction
Sheet
NPST480 - CE
declaration
NPST480 - 3D
model
NPST961
960W compact
80mm width
AC/DC: Class I
IN: 3 phase 340-550VAC
OUT: 24VDC / 48VDC / 72VDC (MD)
User
settable limitation mode: hiccup or constant
current limitation
Easy parallelable
NPST961 -
Technical Datasheet
NPST961 -
Instruction Sheet
NPST961 - CE
declaration
- - - - - - - - - - - - - - - - - - - - - - - -
-
NPST961 - 3D
model
only for
NPST961-24 - 3D model
NPS2400
2400W ultra compact
233mm width
AC/DC: Class I
IN: 3 phase 340-550VAC / 520-725VDC
OUT: 12-24VDC / 24-48VDC / 50-72VDC / 85-170VDC
(MD)
Up to 4 units can be paralleled for increased
power (9600W)
LCD interface
CPU control
ORing circuit included
Can be used as standard power supply, battery
charger, DC motor supply, etc.
Remote monitoring through POWERMASTER application
NPS2400 -
Technical Datasheet
NPS2400 -
User Manual
NPS2400 - CE
declaration
NPS2400 -
Flyer
NPS2400 - 3D
model
- - - - - -
- - - - - - - - - - - - - - - - - - - - - -
WNTC-2MT
(NTC Temperature Sensor) - Technical Datasheet
- - - - - - - - - - - - - - - - - - - - - - - -
- - - -
POWERMASTER NPS2400 - Software
POWERMASTER NPS2400 - User Manual