BACK-UP, REDUNDANCY and PROTECTION Solutions
Due to the increased need of power protection in the DC systems we developed a broad range of solutions. Some of them introduce innovative features, for example:
- OR50 is the first redundancy module rated 12 to 85VDC (on the same unit) and 50A, provided with pluggable connectors
- DCU20 is the first charger/DC UPS module compliant
with 12/24 VDC systems, user settable on the same unit. It can be used with various battery chemistries (lead-acid, Ni-MH, Li-Ion).
It is provided with an innovative LCD and a USB port
- NBP30 is the first battery pack allowing user settable voltage to 12/24V without changing the batteries
As most of our products, all these products offer excellent cost/performance too!
Note:
MD = Model Dependent
NEF210
2 Channels Programmable DC Overcurrent Protector
Standard fuse shape, 35mm width
CPU controlled, USB interface
10…31Vdc range, 2 INDEPENDENT Channels
Programmable fuse parameters (current, opening speed)
Free POWERMASTER application for monitoring (Android, Windows)![]()
NEF210 - CE declaration
NEF210 - 3D model
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
POWERMASTER NEF210 - Software
OR50
Ultra Compact CPU Controlled Redundancy Module
40mm width
IN: 2x 12-85VDC (on a single model)
OUT: max 50A
Allows perfect current balance between the 2 inputs
Extremely low loss (up to 99% efficiency)
Pluggable connectors
OR50 - Technical Datasheet
OR50 - Instruction Sheet
OR50 - CE declaration
OR50 - 3D model
DCU20
12V / 24V Battery Charger/DC UPS Unit
54mm width
IN: 12VDC / 24VDC - user settable
OUT: 12VDC / 24VDC - user settable
Provided with LCD and keys
Allows user settable charge algorithm
Measures battery internal resistance
Stores alarms and events
Usable for lead-acid, Ni-MH and Li-Ion batteries with optional temperature sensor
Various protections for the battery and the unit
Remote monitoring through POWERMASTER application
DCU20 - Technical Datasheet
DCU20 - User Manual
DCU20 - CE declaration
DCU20 - 3D model
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
WNTC-2MT (NTC Temperature Sensor) - Technical Datasheet
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
POWERMASTER DCU20 - Software
POWERMASTER DCU20 - User Manual
DCW20
960W COMBO DC UPS / DC-DC Converter
54mm width
IN: 10VDC…55VDC
OUT: 10VDC…55VDC - user settable
Digital regulation
Output voltage independent on battery voltage
Allows use as DC-DC converter
Measures battery internal resistance
Stores alarms and events
Operates on lead-acid, Ni-MH and Li-Ion batteries, supercapacitors
HMI by LCD and keys various protections
USB and MODBUS interfaces
Remote monitoring through POWERMASTER application
DCW20 - Technical Datasheet
DCW20 - User Manual
DCW20 - CE declaration
DCW20 - 3D model
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
WNTC-2MT (NTC Temperature Sensor) - Technical Datasheet
- - - - - - - - - - - - - - - - - - - - - - - - - - - -
POWERMASTER DCW20 - Software
NCU120
120W Integrated Power Supply / Battery Charger / DC UPS
54mm width
AC/DC: Class I
IN: 90-264VAC
OUT: 12VDC / 24VDC (MD)
Usable with lead-acid batteries
Protections against battery reverse polarity, deep discharge, shortcircuit / overload
NCU120 - Technical Datasheet
NCU120 - Instruction Sheet
NCU120 - CE declaration
NCU120 - 3D model
NBP30
12V / 24V User Settable Lead-Acid Battery Pack
55mm width
Capacity: 24V / 1.2Ah or 12V / 2.4Ah
OUT: 12V / 24V - user settable
Auto Resettable Protection against battery shortcircuit / overload
(Batteries NOT INCLUDED)
NBP30 - Technical Datasheet
NBP30 - Instruction Sheet
NBP30 - CE declaration
NBP30 - 3D model
NCP12
12V Super Capacitors Module
80mm width
>7.6 kJ energy
Reverse polarity and overcurrent protections
Usable in series or paralell
Can replace batteries
NCP12 - Technical Datasheet
NUPS12 / NUPS24
Low Cost Battery Charger / DC UPS
54mm width
IN: 12V / 24VDC (MD)
For batteries up to 65Ah
Protections against battery reverse polarity, deep discharge, shortcircuit / overload
NUPS12 / NUPS24 - Technical Datasheet
NUPS12 / NUPS24 - Instruction Sheet
NUPS12 / NUPS24 - CE declaration
NUPS12 / NUPS24 - 3D model
NUPS960-24
Low Cost Battery Charger / High Power DC UPS
40mm width
IN: 24-30VDC
For batteries up to 40Ah
Protections against battery reverse polarity, deep discharge, shortcircuit / overload
NUPS960-24 - Technical Datasheet![]()
NUPS960-24 - Instruction Sheet