Power Supplies - 1/2/3 Phase INPUT
Another
non conventional, innovative approach
that Nextys introduced is the 1/2/3 phase
PSU (unique on the market up to date). They
are ideally suited for applications where compactness,
product management cost, wiring, reliability
under harsh conditions are sensitive
issues. Broad DC input capability make
them the right choice for PV systems.
Their high market demand is a
confirmation of the validity of the concept.
Note:
MD = Model Dependent
EOL : End of life
NPSW240
240W
54mm width
AC/DC: Class I
IN: 1/2/3 phase 187-550VAC; 250-725VDC
OUT: 12-15VDC / 24VDC / 48VDC / 72VDC (MD)
ORing circuit included (MD)
NPSW240 -
Technical Datasheet
NPSW240 -
Instruction Sheet
NPSW240 - CE
declaration
NPSW240 - 3D model
EOL: NPSW240-12, -48P, -72P are EOL products
NPSW480
480W ultra compact
73mm width
AC/DC: Class I
IN: 1/2/3 phase 187-550VAC with active PFC;
250-725 VDC
OUT: 24VDC / 48VDC / 72VDC (MD)
NPSW480 - Technical
Datasheet
NPSW480 - Instruction
Sheet
NPSW480 - CE declaration
NPSW480 - 3D model