Other DIN Rail Products
These are specific products for niche applications, which include some breakthrough achievements.
MBC2K is the first CPU controlled brake controller for DC motors that can control brake resistors up to 2kW (several units can be paralleled for more power) and in any range from 24V to 100V.
MBC2K
24-100VDC / 2kW Brake Resistor Chopper Controller for DC motors
55mm width
Rating: 24-100VDC / 2kW
CPU controlled, 2 digit user interface
User settable brake voltage threshold
Usable with ANY power supply
Protection against resistor fault
Several units can be paralleled for increased powerMBC2K - Technical Datasheet
MBC2K - Instruction Manual
MBC2K - CE declaration
MBC2K - 3D model