Vous pouvez aussi nous contacter en nous appelant au:
En ligne : 11 Apr 2005
Ideal for systems employing distributed power architectures, the new PAE50/100 series of RoHS-compliant ‘eighth-brick’ DC-DC converters from Lambda delivers high power within a compact footprint, with increased efficiency and hence reduced system heating. Eight different models are available with output voltages from 1.8 to 5V. The output performance of the PAE50/100 series is unmatched across the range, with output currents of 10A up to 30A, delivering output power up to 100W.
Nominally 48V DC, the input voltage range is 36 to 76V. Output voltage can be adjusted between –20% and +10% to give better optimisation of load, to an accuracy typically of 1%. Typical efficiency is 90%. The converters have built-in overvoltage protection (manual reset or
optional auto restart), remote sense and remote on/off capability. The unit also has overcurrent protection with auto restart..
Housed in an industry standard package measuring only 57.9 x 8.5 x 22.76mm, the new eighth-brick DC-DC converter series has the same industry standard pin-out as the company’s quarter-brick units. The PAE50/100 is aimed at a wide range of applications including telecoms, data communications, networking equipment, test equipment, industrial electronics and distributed power architectures. I/O isolation voltage is 1500V DC, and the converter meets or exceeds safety approval standards.