Alternatively, you can contact us like this:
CUS100ME is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available in four mechanical formats: Open pcb, pcb with baseplate, U channel and U channel with cover. The power supply is rated at 100W maximum output power. With baseplate and U channel conduction cooling assistance this rating can be achieved at up to 70°C ambient temperature and with forced air cooling of 1m/s operation up to 85°C ambient temperature is possible. It meets class B levels for both conducted and radiated emi and is compliant with EN60601-1-2:2015 Edition 4 immunity requirements. CUS100ME is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise. Efficiency is up to 94%, and off load power consumption is less than 0.5W
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
CUS100ME-12 | 100W |
12V / 8.33A |
Open Frame | Enquire | |||
CUS100ME-12/U | 100W |
12V / 8.33A |
Open Frame | Enquire | |||
CUS100ME-12/A | 100W |
12V / 8.33A |
Enclosed | Check stock | |||
CUS100ME-12/B | 100W |
12V / 8.33A |
Enclosed | Enquire | |||
CUS100ME-15 | 100W |
15V / 6.66A |
Open Frame | Enquire | |||
CUS100ME-15/U | 100W |
15V / 6.66A |
Open Frame | Enquire | |||
CUS100ME-15/A | 100W |
15V / 6.66A |
Enclosed | Check stock | |||
CUS100ME-15/B | 100W |
15V / 6.66A |
Enclosed | Enquire | |||
CUS100ME-18 | 100W |
18V / 5.55A |
Open Frame | Check stock | |||
CUS100ME-18/U | 100W |
18V / 5.55A |
Open Frame | Enquire | |||
CUS100ME-18/A | 100W |
18V / 5.55A |
Enclosed | Check stock | |||
CUS100ME-18/B | 100W |
18V / 5.55A |
Enclosed | Enquire | |||
CUS100ME-24 | 100W |
24V / 4.16A |
Open Frame | Check stock | |||
CUS100ME-24/U | 100W |
24V / 4.16A |
Open Frame | Enquire | |||
CUS100ME-24/A | 100W |
24V / 4.16A |
Enclosed | Enquire | |||
CUS100ME-24/B | 100W |
24V / 4.16A |
Enclosed | Enquire | |||
CUS100ME-28 | 100W |
28V / 3.57A |
Open Frame | Enquire | |||
CUS100ME-28/U | 100W |
28V / 3.57A |
Open Frame | Enquire | |||
CUS100ME-28/A | 100W |
28V / 3.57A |
Enclosed | Enquire | |||
CUS100ME-28/B | 100W |
28V / 3.57A |
Enclosed | Enquire | |||
CUS100ME-36 | 100W |
36V / 2.77A |
Open Frame | Enquire | |||
CUS100ME-36/U | 100W |
36V / 2.77A |
Open Frame | Enquire | |||
CUS100ME-36/A | 100W |
36V / 2.77A |
Enclosed | Enquire | |||
CUS100ME-36/B | 100W |
36V / 2.77A |
Enclosed | Enquire | |||
CUS100ME-48 | 100W |
48V / 2.08A |
Open Frame | Enquire | |||
CUS100ME-48/U | 100W |
48V / 2.08A |
Open Frame | Enquire | |||
CUS100ME-48/A | 100W |
48V / 2.08A |
Enclosed | Enquire | |||
CUS100ME-48/B | 100W |
48V / 2.08A |
Enclosed | Enquire |
Part number | |
---|---|
CUS100ME-12 | |
Power | 100W |
Output info |
12V / 8.33A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-12/U | |
Power | 100W |
Output info |
12V / 8.33A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-12/A | |
Power | 100W |
Output info |
12V / 8.33A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-12/B | |
Power | 100W |
Output info |
12V / 8.33A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-15 | |
Power | 100W |
Output info |
15V / 6.66A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-15/U | |
Power | 100W |
Output info |
15V / 6.66A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-15/A | |
Power | 100W |
Output info |
15V / 6.66A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-15/B | |
Power | 100W |
Output info |
15V / 6.66A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-18 | |
Power | 100W |
Output info |
18V / 5.55A |
Construction | Open Frame |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-18/U | |
Power | 100W |
Output info |
18V / 5.55A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-18/A | |
Power | 100W |
Output info |
18V / 5.55A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-18/B | |
Power | 100W |
Output info |
18V / 5.55A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-24 | |
Power | 100W |
Output info |
24V / 4.16A |
Construction | Open Frame |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-24/U | |
Power | 100W |
Output info |
24V / 4.16A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-24/A | |
Power | 100W |
Output info |
24V / 4.16A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-24/B | |
Power | 100W |
Output info |
24V / 4.16A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-28 | |
Power | 100W |
Output info |
28V / 3.57A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-28/U | |
Power | 100W |
Output info |
28V / 3.57A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-28/A | |
Power | 100W |
Output info |
28V / 3.57A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-28/B | |
Power | 100W |
Output info |
28V / 3.57A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-36 | |
Power | 100W |
Output info |
36V / 2.77A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-36/U | |
Power | 100W |
Output info |
36V / 2.77A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-36/A | |
Power | 100W |
Output info |
36V / 2.77A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-36/B | |
Power | 100W |
Output info |
36V / 2.77A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-48 | |
Power | 100W |
Output info |
48V / 2.08A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-48/U | |
Power | 100W |
Output info |
48V / 2.08A |
Construction | Open Frame |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-48/A | |
Power | 100W |
Output info |
48V / 2.08A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS100ME-48/B | |
Power | 100W |
Output info |
48V / 2.08A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
100W Class I and Class II 2”x 4” medical and industrial power supplies deliver 75W in an 85°C ambient
Read the article