Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS150M

2 x 4” 150W AC-DC Power Supplies

CUS150M is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC62368-1 and is available in five mechanical formats: Open pcb, pcb with baseplate, U channel, U channel with cover and U channel with cover and integral top mounted cooling fan. Open pcb versions provide 150W output power with forced air cooling of 1m/s, and 120W at 40 deg C ambient with convection cooling. U channel and baseplate versions provide 150W at up to 50 deg C ambient without any forced air cooling when mounted to a chassis. It meets class B levels for both conducted and radiated emi and is compliant with EN60601-1-2:2015 Edition 4 immunity requirements. CUS150M is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise. Efficiency is up to 94%, and off load power consumption is less than 0.5 W.

CUS150M

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS150M-12 120W 12V / 10A
Open Frame Current product Check stock   View PDF datasheet
CUS150M-12/U 150W 12V / 12.5A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-12/A 150W 12V / 12.5A
Enclosed Current product Check stock   View PDF datasheet
CUS150M-12/F 150W 12V / 12.5A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-12/B 150W 12V / 12.5A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-15 120W 15V / 8A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-15/U 150W 15V / 10A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-15/A 150W 15V / 10A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-15/F 150W 15V / 10A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-15/B 150W 15V / 10A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-18 120W 18V / 6.66A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-18/U 150W 18V / 8.33A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-18/A 150W 18V / 8.33A
Enclosed Current product Check stock   View PDF datasheet
CUS150M-18/F 150W 18V / 8.33A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-18/B 150W 18V / 8.33A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-24 120W 24V / 5A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-24/U 150W 24V / 6.25A
Open Frame Current product Check stock   View PDF datasheet
CUS150M-24/A 150W 24V / 6.25A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-24/F 150W 24V / 6.25A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-24/A 150W 24V / 6.25A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-28 120W 28V / 4.28A
Open Frame Current product Check stock   View PDF datasheet
CUS150M-28/U 150W 28V / 5.36A
Open Frame Current product Check stock   View PDF datasheet
CUS150M-28/A 150W 28V / 5.36A
Enclosed Current product Check stock   View PDF datasheet
CUS150M-28/F 150W 28V / 5.36A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-28/B 150W 28V / 5.36A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-36 120W 36V / 3.33A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-36/U 150W 36V / 4.16A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-36/A 150W 36V / 4.16A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-36/F 150W 36V / 4.16A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-36/B 150W 36V / 4.16A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-48 120W 48V / 2.5A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-48/U 150W 48V / 3.12A
Open Frame Current product Enquire   View PDF datasheet
CUS150M-48/A 150W 48V / 3.12A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-48/F 150W 48V / 3.12A
Enclosed Current product Enquire   View PDF datasheet
CUS150M-48/B 150W 48V / 3.12A
Open Frame Current product Enquire   View PDF datasheet
Part number
CUS150M-12
Power 120W
Output info 12V / 10A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-12/U
Power 150W
Output info 12V / 12.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-12/A
Power 150W
Output info 12V / 12.5A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-12/F
Power 150W
Output info 12V / 12.5A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-12/B
Power 150W
Output info 12V / 12.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-15
Power 120W
Output info 15V / 8A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-15/U
Power 150W
Output info 15V / 10A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-15/A
Power 150W
Output info 15V / 10A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-15/F
Power 150W
Output info 15V / 10A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-15/B
Power 150W
Output info 15V / 10A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-18
Power 120W
Output info 18V / 6.66A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-18/U
Power 150W
Output info 18V / 8.33A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-18/A
Power 150W
Output info 18V / 8.33A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-18/F
Power 150W
Output info 18V / 8.33A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-18/B
Power 150W
Output info 18V / 8.33A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-24
Power 120W
Output info 24V / 5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-24/U
Power 150W
Output info 24V / 6.25A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-24/A
Power 150W
Output info 24V / 6.25A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-24/F
Power 150W
Output info 24V / 6.25A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-24/A
Power 150W
Output info 24V / 6.25A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-28
Power 120W
Output info 28V / 4.28A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-28/U
Power 150W
Output info 28V / 5.36A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-28/A
Power 150W
Output info 28V / 5.36A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-28/F
Power 150W
Output info 28V / 5.36A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-28/B
Power 150W
Output info 28V / 5.36A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-36
Power 120W
Output info 36V / 3.33A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-36/U
Power 150W
Output info 36V / 4.16A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-36/A
Power 150W
Output info 36V / 4.16A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-36/F
Power 150W
Output info 36V / 4.16A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-36/B
Power 150W
Output info 36V / 4.16A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-48
Power 120W
Output info 48V / 2.5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-48/U
Power 150W
Output info 48V / 3.12A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-48/A
Power 150W
Output info 48V / 3.12A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-48/F
Power 150W
Output info 48V / 3.12A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS150M-48/B
Power 150W
Output info 48V / 3.12A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS150M videos

Range Overview Video

CUS150M 2 x 4” 150W AC-DC Power Supplies Video

Range Overview Video

CUS150M 2 x 4” 150W Medical AC-DC Power Supplies Review

CUS150M FAQ

FAQ Video

Do CUS150M AC-DC power supplies have medical approvals?

FAQ Video

What formats are available for the CUS150M medical power supply?

FAQ Video

What are the levels of leakage current and emi for cus150m medical power supplies?

FAQ Video

What are the key features of the CUS150M medical AC-DC power supplies?

FAQ Video

What is the no load consumption and efficiency of CUS150M medical power supplies?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS150M Technical Downloads

CUS150M In the TDK-Lambda Newsroom

Fan-less class I or II medical and industrial power supplies operate in temperatures up to 80°C
Read the article

Applications for this product

3D View

CUS150M Fan option

Further Resources

PAGE TOP

PAGE TOP