2018
2018
- AN EXCITING EVENT FOR NEXTYS !
November 28th, 2018
Following the past 8 years’ tradition NEXTYS has presented its products and services to the most prestigious electronic products fair in Europe - ELECTRONICA - Munich, Germany.
A high affluence of visitors to our booth have proven the increased visibility of our company and technology.
Consistent discussions with existing and potential customers underlined the success of our approach to innovation for solving various applications.
Most of the products were appreciated for their compactness, efficiency and features combined with attractive prices.
The new BATTMASTER® 4.0 wireless monitoring system was getting major interest from existing and potential users.
New distributors were appointed and new applications were evaluated.
We thank all our visitors for their interest in NEXTYS and the opportunity to enlarge our horizons!

DCW20 – Award Winner for Innovation!
October 9th, 2018

Through our partner AC-Solutions (Belgium) our innovative COMBO DC UPS DCW20 was proposed to the WOTS TECH AWARD contest.
DCW20 won the first prize, being elected as the most innovative electronic product for this edition of the TECH AWARDS.
DCW20 is the world's first intelligent, programmable all-in-one battery charger / DC-UPS / DC-DC converter. DCW20 is distinguished mainly by the dual function for the user, on the one hand the DC-UPS function and on the other hand the programmable DC-DC converter.
- The DCW20 works with every possible battery chemistry or with ultracaps. This makes the unit extremely versatile and adaptable to many applications.
- The unit offers operational reliability in the event of a power failure, ensuring backup via the battery and continuous monitoring of the load and battery status. As a result, risks are better managed and costs are saved.
- It supports the Industry 4.0 trend through the ability to monitor or set the system status through MODBUS and USB communication ports.
- With a width of 54mm for 960W of power DCW20 is an extremely compact DC-UPS / DC-DC converter.
The WOTS TECH AWARDS prize is a new recognition of the innovative and unconventional content NEXTYS is offering through its products.
March 20th, 2018
The applications supplied by 110Vdc (as energy distribution, back-up or railway) are asking for reliable conversion to standard lower voltages (as 24, 36, 48 or 72V).
The new solution provided by Nextys, called NDD241-110xxP, is aimed to respond to this increased market need in an elegant and compact manner, offering also some unique features as the internal ORing circuity as standard.
By providing only 56mm width and 240W power, together with reverse polarity protection, high efficiency, very wide input range, excellent temperature domain, 4.2kVdc isolation and dual current limitation setup, the family NDD241-110xxP can match various applications in an optimal manner.
NPSM1500-36 – Dual Voltage High Power DIN Rail Power Supply
February 16th, 2018
Based on some specific market requirements and Nextys’ traditional approach towards flexibility we have designed NPSM1500-36, a single-phase power supply that presents a unique feature: the output can be set by the user at 24V or 36V and delivers 40A.
NPSM1500-36 addresses those applications where high power is requested by using a single-phase mains. The availability of both 24V and 36V opens the possibility of creating other voltages by series connection of 2 units, e.g. 48V/40A or 72V/40A. These voltages and power levels present an increased request in the automation market.
The unit is provided with a remote enable and also with the possibility of a remote panel connection for the status LEDs.
January 10th, 2018
We are hiring! Have a look on our vacancies.